ROTA NCM 2000
Hybrid chuck with automatic workpiece centering
Inquire now
This product can only be requested online.
Client-specific solution
Product features:
Product features:
- Hybrid chuck
- Automatic workpiece centering
- Magnet clamping range: 500 - 2000 mm
- Centering force: 50 kN
- Chuck height: 190 mm
- Weight: 1500 kg
Technical details
Max. centering force [kN] | 50 |
---|---|
Min. magnetic clamping range [mm] | 500 |
Max. magnetic clamping range [mm] | 2000 |
Height [mm] | 190 |
Weight [kg] | 1500 |