arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA-ML flex 2+2 630 SV90°

ROTA-ML flex 2+2 630 SV90°

Flexible 4-jaw compensation chuck

ID 1570299

Low stock
Standard manual lathe chucks

Product features:
  • Weight-reduced 4-jaw compensation chuck
  • Centric compensation of the opposite jaws
  • Consol plate: Star slot 22.5°/30°/45°
  • Jaw interface: 3/32" x 90° Nut 25,5H7
Technical data:
  • Stroke per jaw: 17.3 mm
  • Compensating stroke per jaw: 12 mm
  • Max. clamping force: 180 kN
  • Max. torque: 210 Nm
  • Max. rotational speed: 1300 1/min
  • Weight: 167 kg
Note:
  • When using the 2-jaw clamping, a locking cover is additionally required to block one pair of jawsClamping of round, rectangular, and geometrically irregular workpieces is possibleDue to the centric, compensating 4-point clamping, workpieces are clamped with low deformation
Serration 3/32" x 90°
Max. rotational speed [1/min] 1300.0
Max. clamping force [kN] 180.0
Max. torque [Nm] 210.0
Stroke/jaw [mm] 17.3
Compensation stroke/jaw [mm] 12.0
Weight [kg] 167.0

Scope of delivery
Chuck, centering pin, T-nuts, ratchet wrenches with adapter, eye bolt, mounting screws, nut for T-slots, bore closing cover, operating manual; without top jaws, without fixed workpiece stops, without locking cover