arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA-S flex 1200

ROTA-S flex 1200

Weight-optimized 3-jaw manual chuck

ID 814840

Availability on demand
Standard manual lathe chucks

Product features:
  • Weigth-optimized 3-Jaw Chuck, manually actuated
  • Jaw quick-change system
  • Lathe chuck used: ROTA-S plus 500
  • Jaw interface: Angled serration
Technical data:
  • Stroke per jaw: 12 mm
  • Max. clamping force: 270 kN
  • Max. torque: 320 Nm
  • Max. rotational speed: 500 1/min
  • Max. rotary table torque: 6300 Nm
  • Weight: 490 kg
Serration Angled serration
Lathe chuck used ROTA-S plus 500
Max. rotational speed [1/min] 500
Max. clamping force [kN] 270
Max. torque [Nm] 320
Stroke/jaw [mm] 12
Max. rotary table torque [Nm] 6300
Weight [kg] 490

Scope of delivery
Chuck, guideway extensions, long base jaws, short base jaws, centering pins, chuck cover, ratchet wrench, adapter for ratchet wrench, eye bolts, mounting screws, nuts for T-slot, bore cover plate, operating manual; without top jaws