ROTA-S plus 2.0 315-92 C11-VP2
Manual lathe chuck with quick jaw change
ID 819134
标准手动车床卡盘
产品特性:
产品特性:
- 三爪楔式卡盘
- 卡爪快换系统
- 通孔: 92 mm
- 主轴架: ISO 702-3 Nr. 11
- 卡爪接口: 斜细齿
- 单指行程: 9.8 mm
- 齿距: 7 mm
- 最大夹持力*: 180 kN
- 最大扭矩: 220 Nm
- 最大旋转速度: 3400 1/min
- 重量: 63.3 kg
Technical details
| Spindle type | ISO 702-3 |
|---|---|
| Spindle size | Nr. 11 |
| Serration | Angled serration |
| Max. rotational speed [1/min] | 3400.0 |
| Max. clamping force [kN] | 180.0 |
| Max. torque [Nm] | 220.0 |
| Stroke/jaw [mm] | 9.8 |
| Tooth pitch [mm] | 7.0 |
| Height H with flange [mm] | 133.0 |
| Weight [kg] | 63.3 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHF 315
- red
-
STF 315
- yellow
-
SFA 315
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, 1 set of base jaws with screws, chuck mounting screws, actuation key, eye bolt and operating manual