arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCF plus 2 315-104 Z220 RAPIDO-A2

ROTA NCF plus 2 315-104 Z220 RAPIDO-A2

Power lathe chuck with jaw quick-change system

ID 1520666

Delivery time on request
Power lathe chuck with standard jaw quick-change system

Product features:
  • 3-jaw wedge-hook chuck
  • Through-hole: 104 mm
  • Spindle holder: ISO 702-4 Nr. 8 (Z220)
  • Jaw interface: RAPIDO
Technical data:
  • Stroke per jaw: 5.3 mm
  • Piston stroke: 20 mm
  • Max. clamping force: 130 kN
  • Max. actuating force: 58 kN
  • Max. rotational speed: 3000 1/min
  • Weight: 54 kg
Spindle type ISO 702-4
Spindle size Nr. 8 (Z220)
Serration RAPIDO
Max. rotational speed [1/min] 3000.0
Max. clamping force [kN] 130.0
Max. actuating force [kN] 58.0
Stroke/jaw [mm] 5.3
Piston stroke (H) [mm] 20.0
Moment of inertia [kgm²] 0.69
Weight [kg] 54.0

Scope of delivery
Chuck, chuck mounting screws, mounting wrench for turnable threaded ring, eye bolt and operating manual