ROTA NCO 315 Z220 RAPIDO-A2
Power lathe chuck with jaw quick-change system
ID 1520670
Power lathe chuck with standard jaw quick-change system
Product features:
Product features:
- 3-jaw wedge-hook chuck
- Spindle holder: ISO 702-4 Nr. 8 (Z220)
- Jaw interface: RAPIDO
- Stroke per jaw: 13 mm
- Piston stroke: 40 mm
- Max. clamping force: 130 kN
- Max. actuating force: 62 kN
- Max. rotational speed: 2300 1/min
- Weight: 59 kg
Technical details
| Spindle type | ISO 702-4 |
|---|---|
| Spindle size | Nr. 8 (Z220) |
| Serration | RAPIDO |
| Max. rotational speed [1/min] | 2300.0 |
| Max. clamping force [kN] | 130.0 |
| Max. actuating force [kN] | 62.0 |
| Stroke/jaw [mm] | 13.0 |
| Piston stroke (H) [mm] | 40.0 |
| Moment of inertia [kgm²] | 0.86 |
| Weight [kg] | 59.0 |
Scope of delivery
Chuck, chuck mounting screws, cover plate, eye bolt and operating manual