arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
THL-A plus 100 M-B

THL-A plus 100 M-B

Steady rest with swing-out lever arm

ID 825124

Delivery time on request
标准中心架

产品特性:
  • 自定心中心架
  • 液压驱动
  • 手动润滑
  • 球面滚子
技术参数:
  • 夹持范围: 4 - 52 mm
  • 每个滚子的最大夹持力: 1 kN
  • 启动压力: 6 - 50 bar
  • 定心精度: < 0.02 mm
  • 重复精度: < 0.005 mm
  • 最大圆周速度: 895 m/min
  • 重量: 6.5 kg
Type of lubrication Manual lubrication
Rollers spherical
Min. clamping Ø [mm] 4.0
Max. clamping Ø [mm] 52.0
Min. operating pressure [bar] 6.0
Max. operating pressure [bar] 50.0
Max. clamping force per roller [kN] 1.0
Centering accuracy [mm] < 0.02
Repeat accuracy [mm] < 0.005
Max. circumferential speed [m/min] 895.0
Weight [kg] 6.5