arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
THL plus 100 Z-B

THL plus 100 Z-B

Steady rests with rear cylinder

ID 825113

Delivery time on request
Standard steady rest

Product features:
  • Self-centering steady rest
  • Hydraulic actuation
  • Central lubrication
  • Spherical rollers
Technical data:
  • Clamping range: 4 - 66 mm
  • Max. clamping force per roller: 1 kN
  • Actuation pressure: 6 - 50 bar
  • Centering accuracy: < 0.02 mm
  • Repeat accuracy: < 0.005 mm
  • Max. circumferential speed: 895 m/min
  • Weight: 6.5 kg
润滑类型 中心润滑
滚子 球面
最小夹持直径 Ø [mm] 4.0
最大夹持直径 Ø [mm] 66.0
最小工作压力 [bar] 6.0
最大工作压力 [bar] 50.0
每个滚子的最大夹持力 [kN] 1.0
定心精度 [mm] < 0.02
重复精度 [mm] < 0.005
最大圆周速度 [m/min] 895.0
重量 [kg] 6.5