arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MFPS-A1-L30 820 x 430

MFPS-A1-L30 820 x 430

Magnetic chucks with parallel pole technology

ID 1358580

Delivery time on request
Standard magnetic clamping technology

Product features:
  • Magnetic chuck electropermanent
  • Technology: Parallel pole
  • Magnet type: ALNiCO + Neodym
  • With patented status display on the magnetic chuck for display of clamping state (red/green)
  • Without low residual magnetism cycle
Technical data:
  • Dimensions: 820 x 430 x 66 mm
  • Pole orientation: Transverse
  • Pole pitch: 30 + 10 mm (steel + resin)
  • Number of poles: 18 (90x pole thread M6)
  • Holding force: 160 N/cm²
  • Max. working temperature: 80 °C
  • Weight: 160 kg
Electrical connection:
  • Fast connection with cover plate
  • Position quick connection: A (standard position)
  • Number of channels: 1
  • Connection: 4-PIN
  • Electrical connection: 400 V / 460 V
  • Protection class: 67
L [mm] 820.0
B [mm] 430.0
H [mm] 66.0
Max. clamping force [N/cm²] 160.0
Pole pitch 30 mm + 10 mm
Number of poles 18.0
Connection 4-PIN
Number of channels 1.0
Mains voltage 400 V / 460 V
Min. workpiece thickness [mm] 7.0
Weight [kg] 160.0

Scope of delivery
Magnetic chuck, operating manual, CE declaration of conformity; without control unit, without pole extensions