KSC-5X 125-320-181
5-axis vise
ID 1639485
Standard centric clamping vises
Product features:
Product features:
- Without system jaws
- Prepared for NSE3 and GFD clamping pins
- Standard
- Dimensions: 125 x 320 x 181 mm
- Max. clamping force: 40 kN
- Max. torque: 130 Nm
- Weight: 32 kg
Technical details
| Width of the clamping vise [mm] | 125.0 |
|---|---|
| Height [mm] | 181.0 |
| Max. clamping force [kN] | 40.0 |
| Max. torque [Nm] | 130.0 |
| Weight [kg] | 32.0 |
Scope of delivery
Vise, operating manual; without spanner wrench, without clamping claws