PAL S mini 199 x 199
Clamping pallets without clamping devices
ID 435340
Clamping pallet standard
Product features:
Product features:
- Top side for customer's finishing
- Unterseite 4fach Spannbolzen SPx mini 20
- Dimensions: 199 x 199 x 16 mm
- Material: Steel
- Plane parallelism: 0.02 mm
- Weight: 5.2 kg
Technical details
| Longueur [mm] | 199.0 |
|---|---|
| Largeur [mm] | 199.0 |
| Matériau | Acier |
| Parallélisme [mm] | 0.02 |
| Poids [kg] | 5.2 |
Etendue de la livraison
Palettes de bridage, tirette, poignées aluminium