arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSE-HT mini 88-20

NSE-HT mini 88-20

High-temperature clamping modules

ID 1419192

Ready for shipment from stock
Clamping module standard

Product features:
  • For high temperature applications
  • Spring-loaded system - Pneumatically opening
  • Turbo function
Technical data:
  • Dimensions: Ø88 x Ø73 x 20 mm
  • Pull-down force: 500 N
  • Pull-down force with turbo: 2500 N
  • Actuation pressure: 6 bar
  • Max. actuation temperature: 200 °C
  • Repeat accuracy: < 0.005 mm
  • Weight: 1 kg
Note:
  • The module can be operated directly at 200 °C
Diameter [mm] 88.0
Pull-down force [N] 500.0
Pull-down force with turbo [N] 2500.0
Unlocking pressure [bar] 6.0
Max. actuation temperature [°C] 200.0
Repeat accuracy [mm] < 0.005
Weight [kg] 1.0

Scope of delivery
Clamping module, mounting screws, O-rings, cover caps, operating manual; without clamping pins