NSE-M mini 90
Clamping modules
ID 435140
Clamping module standard
Product features:
Product features:
- Manually clamped system
- Dimensions: Ø90 x 20 mm
- Pull-down force: 1 kN
- Repeat accuracy: < 0.005 mm
- Actuation torque: 10 Nm
- Weight: 1 kg
Technical details
| Diameter [mm] | 90.0 |
|---|---|
| Pull-down force [kN] | 1.0 |
| Unlocking torque [Nm] | 10.0 |
| Repeat accuracy [mm] | < 0.005 |
| Weight [kg] | 1.0 |
Scope of delivery
Clamping module, mounting screws, O-rings, cover caps, operating manual; without clamping pins