arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PAN-S 400

PAN-S 400

Clamping pallets without clamping devices

ID 471560

In stock
Clamping pallet standard

  • Top side prepared with T-slots 14H8
  • Bottom four-way clamping pins SPx 40
Technical data:
  • Dimensions: 399 x 399 x 45 mm
  • Material: Steel
  • Plane parallelism: 0.05 mm
  • Weight: 46 kg
Length [mm] 399.0
Width [mm] 399.0
Material Steel
Plane parallelism [mm] 0.05
Weight [kg] 46.0

Scope of delivery
Clamping pallets, eye bolts, clamping pins