SPB 40-K
Clamping pins
ID 432370
Clamping pins standard
Product features:
Product features:
- Standard clamping pins
- Positioning pin
- Stainless steel
- Shortened screw
- Holding force M10: 35 kN
- Weight: 0.3 kg
기술 세부 정보
| Holding force M10 [kN] | 35.0 |
|---|---|
| Material | Stainless steel |
| Variant | Positioning pin |
| Weight [kg] | 0.3 |
Scope of delivery
Clamping pins including short fastening screw