arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PAL S mikro 60 x 50-V10

PAL S mikro 60 x 50-V10

Clamping pallets without clamping devices

ID 1358960

Availability on demand
Clamping pallet standard

Product features:
  • Top of customer's finishing
  • Bottom one-way clamping pins SPx micro 10 with indexing pin IXB V10 micro
Technical data:
  • Dimensions: 59,8 x 49,8 x 12 mm
  • Material: Steel
  • Plane parallelism: 0.02 mm
  • Weight: 0.25 kg
Length [mm] 59.8
Width [mm] 49.8
Material Steel
Plane parallelism [mm] 0.02
Weight [kg] 0.25

Scope of delivery
Clamping pallets, clamping pins, indexing pins