arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SAT-AE-R 500-1000 Illustration similar

SAT-AE-R 500-1000

Octangle Tombstones

ID 431171

Delivery time on request
Tombstone without clamping vises

Product features:
  • Octangle tombstone with rough clamping surfaces
Technical data:
  • Base Plate: 500 x 500 mm
  • Tower dimensions: Irregular octagon 350 x 365 x 1000 mm
  • Material: Cast iron EN-GJL-250
  • Weight: 379 kg
Pallet size 500 x 500 mm
Weight [kg] 379.0

Scope of delivery
Tombstone, cover, shipping screws