WZS GZB-S Ø20 Ø13 25°
Intermediate sleeves for tool grinding toolholders
ID 207683
Inquire now
This product can only be requested online.
WZS GZB-S Ø20 Ø13 25°, Intermediate sleeves for tool grinding toolholders
- With 25° chamfer
- Clamping diameter: 13 mm
- Length: 51 mm
Technical details
Technology | Intermediate sleeves for tool grinding toolholders |
---|---|
Series | WZS GZB-S 25° Contour |
Clamping diameter D1 | 13 mm |
D2 [mm] | 20 |
D3 [mm] | 27 |
D4 [mm] | 18 |
L10 [mm] | 10 |
Weight [kg] | 0.1 |
Version
With 25° chamfer
Individual
Additional sizes and customized designs are available upon request