arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WZS GZB-S Ø12 Ø8 BJ ISOG Illustration similar

WZS GZB-S Ø12 Ø8 BJ ISOG

Intermediate sleeves for tool grinding toolholders

ID 207619

In stock
WZS GZB-S Ø12 Ø8 BJ ISOG, Intermediate sleeves for tool grinding toolholders
  • With bayonet locking model design ISOG
  • Clamping diameter: 8 mm
  • Length: 50 mm
Technology Intermediate sleeves for tool grinding toolholders
Series WZS GZB-S Bayonet
Clamping diameter D1 8 mm
D2 [mm] 12.0
D3 [mm] 14.0
L2 [mm] 37.5
L3 [mm] 3.0
Weight [kg] 0.1

Version
With bayonet locking model design ISOG

Individual
Additional sizes and customized designs are available upon request