WZS GZB-S Ø20 Ø13 BJ
Intermediate sleeves for tool grinding toolholders
ID 207595
Inquire now
This product can only be requested online.
WZS GZB-S Ø20 Ø13 BJ, Intermediate sleeves for tool grinding toolholders
- With bayonet locking
- Clamping diameter: 13 mm
- Length: 59 mm
Technical details
Series | WZS GZB-S Bayonet |
---|---|
D2 [mm] | 20.0 |
D3 [mm] | 22.0 |
Technology | Intermediate sleeves for tool grinding toolholders |
Toolholder interface | WZS GZB-S Ø 20 Bajonett |
Clamping diameter D1 | 13 mm |
Weight [kg] | 0.1 |
L10 [mm] | 5.0 |
L2 [mm] | 50.0 |
L3 [mm] | 3.0 |
Version
With bayonet locking
Individual
Additional sizes and customized designs are available upon request