WZS GZB-S Ø20 Ø4 BJ ISOG
Intermediate sleeves for tool grinding toolholders
ID 207626
Inquire now
This product can only be requested online.
WZS GZB-S Ø20 Ø4 BJ ISOG, Intermediate sleeves for tool grinding toolholders
- With bayonet locking model design ISOG
- Clamping diameter: 4 mm
- Length: 55.5 mm
Technical details
Technology | Intermediate sleeves for tool grinding toolholders |
---|---|
Series | WZS GZB-S Bayonet |
Clamping diameter D1 | 4 mm |
D2 [mm] | 20.0 |
D3 [mm] | 22.0 |
L2 [mm] | 43.0 |
L3 [mm] | 3.0 |
Weight [kg] | 0.1 |
Version
With bayonet locking model design ISOG
Individual
Additional sizes and customized designs are available upon request