WZS GZB-S Ø32 Ø6 BJ
Intermediate sleeves for tool grinding toolholders
ID 207605
Inquire now
This product can only be requested online.
WZS GZB-S Ø32 Ø6 BJ, Intermediate sleeves for tool grinding toolholders
- With bayonet locking
- Clamping diameter: 6 mm
- Length: 69 mm
Technical details
Technology | Intermediate sleeves for tool grinding toolholders |
---|---|
Series | WZS GZB-S Bayonet |
Toolholder interface | WZS GZB-S Ø 32 Bajonett |
Clamping diameter D1 | 6 mm |
D2 [mm] | 32 |
D3 [mm] | 34 |
L2 [mm] | 61.5 |
L3 [mm] | 4 |
L10 [mm] | 5 |
Weight [kg] | 0.3 |
Version
With bayonet locking
Individual
Additional sizes and customized designs are available upon request