WZS GZB-S Ø32 Ø8 BJ ISOG
Intermediate sleeves for tool grinding toolholders
ID 207646
Inquire now
This product can only be requested online.
WZS GZB-S Ø32 Ø8 BJ ISOG, Intermediate sleeves for tool grinding toolholders
- With bayonet locking model design ISOG
- Clamping diameter: 8 mm
- Length: 69 mm
Technical details
Technology | Intermediate sleeves for tool grinding toolholders |
---|---|
Series | WZS GZB-S Bayonet |
Clamping diameter D1 | 8 mm |
D2 [mm] | 32 |
D3 [mm] | 34 |
L2 [mm] | 57.5 |
L3 [mm] | 4 |
Weight [kg] | 0.3 |
Version
With bayonet locking model design ISOG
Individual
Additional sizes and customized designs are available upon request