arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WZS SCHÜTTE FLANGE Ø12x90 Illustration similar

WZS SCHÜTTE FLANGE Ø12x90

Hydraulic expansion toolholder with compression actuation

ID 206686

Delivery time on request
WZS SCHÜTTE FLANGE Ø12x90, Tool grinding toolholder
  • WZS SCHÜTTE
  • Hydraulic expansion toolholder with compression actuation
  • Toolholder interface: FLANSCH/FLANGE
  • Clamping diameter D1: 12 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x D
Technology Hydraulic expansion toolholder with compression actuation
Series WZS SCHÜTTE
Toolholder interface FLANSCH/FLANGE
Clamping diameter D1 12 mm
D2 [mm] 36.5
D6 [mm] 21.5
L [mm] 90.0
L4 [mm] 39.0
L5 [mm] 75.0
L10 [mm] 5.5
L11 [mm] 32.1
Weight [kg] 1.3

Version
Hydraulic expansion toolholder mounting Schütte Ø 20.5 mm
Power-actuated clamping

Run-out accuracy
< 0.003 mm at 2.5 x D

Tool shank quality
h7

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Individual
Additional sizes and customized designs are available upon request
Special interfaces can also be manufactured on request.