WZS SCHÜTTE FLANGE Ø22x90
Hydraulic expansion toolholder actuated by compressive force
ID 206688
Inquire now
This product can only be requested online.
WZS SCHÜTTE FLANGE Ø22x90, Tool Grinding Toolholders
- WZS SCHÜTTE
- Hydraulic expansion toolholder actuated by compressive force
- Toolholder interface: FLANSCH/FLANGE
- Clamping diameter D1: 22 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
Technical details
Technology | Hydraulic expansion toolholder actuated by compressive force |
---|---|
Series | WZS SCHÜTTE |
Toolholder interface | FLANSCH/FLANGE |
Clamping diameter D1 | 22 mm |
D2 [mm] | 44 |
D6 [mm] | 30 |
L [mm] | 90 |
L2 [mm] | 70 |
L4 [mm] | 45 |
L5 [mm] | 75 |
L10 [mm] | 5.5 |
L11 [mm] | 35.5 |
Weight [kg] | 1.5 |
Version
Hydraulic expansion toolholder mounting Schütte Ø 20.5 mm
Power-actuated clamping
Run-out accuracy
< 0.003 mm at 2.5 x D
Tool shank quality
h7
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Individual
Additional sizes and customized designs are available upon request
Special interfaces can also be manufactured on request.