TCU-Z-160-3-OV
ID 324839
- Max. síla Fd: 4300 N
Technical details
| Verrouillage | Sans verrouillage |
|---|---|
| Dureté de l'élastomère [Shore] | 68.0 |
| Course de compliance X [°] | ± 1 |
| Course de compliance Y [°] | ± 1 |
| Déviation Z [°] | ± 1 |
| Poids [kg] | 1.35 |
| Température ambiante mini. [°C] | -10.0 |
| Température ambiant maxi. [°C] | 90.0 |
| Force max. Fd [N] | 4300.0 |
| Raccordement direct à | PZN-plus 160 |
| Diamètre D [mm] | 160.0 |
| Hauteur Z [mm] | 28.5 |
| Moment Mx max. [Nm] | 150.0 |
| Moment My max. [Nm] | 150.0 |
| Moment Mz max. [Nm] | 120.0 |
Dimensions et charges max.
Deflection
Tableau des charges
Déflexion maximale
Dimensions et charges max.
The forces and torques are maximum values when unlocked and may occur simultaneously. When locked, only the loads caused by the weight and acceleration are permissible.
Deflection
Deflection (fa) dependent upon the length (L) to the center of mass
Tableau des charges
- X-axis:
- Distance max.
- Y-axis:
- Poids de manipulation max.
Déflexion maximale
Déflection (fa) en fonction de la distance L par rapport au centre de gravité
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.
Monitoring
by magnetic switch
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Material
Elastomer material
Housing
Aluminum alloy
Scope of delivery
Robot-side mounting screws
Warranty
24 months