SWO-P186A-K
Fluid feed-through module
Ident.-Nr. 9948321
Fluid feed-through module SWO-F, Size: P186A, Quick-change master, Master side
- No. of fluid feed-throughs: 6
Technische Details
| Suitable on | Quick-change master |
|---|---|
| Screw connection diagram | J |
| Transmission type | Pneumatics |
| Weight [kg] | 0.16 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 60.0 |
| No. of fluid feed-throughs | 6.0 |
| Connection | G1/8" |
| Type of medium | Air, vacuum |
| Volume flow KV [m³/h] | 0.55 |
| Max. operating pressure [bar] | 8.0 |
| Outlet connection | axial |
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.