ELP 025-H080
ID 315716
- Max. stroke: 80 mm
- Max. driving force: 17 N
Technical details
| Drive concept | Linear direct drive |
|---|---|
| Max. stroke [mm] | 80.0 |
| Nominal force [N] | 17.0 |
| Max. payload (horizontal) [kg] | 1.0 |
| Max. payload (vertical) [kg] | 0.75 |
| Repeat accuracy [mm] | ± 0.01 |
| Dead weight including slide [kg] | 2.0 |
| Weight of slide [kg] | 0.34 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 55.0 |
| IP protection class | 20 |
| Cleanroom class ISO 14644-1:2015 | 5 |
| Noise emission [dB(A)] | 52 |
| Clearance N (for moment load) [mm] | 139.0 |
| Length X [mm] | 246.0 |
| Width Y [mm] | 60.0 |
| Height Z [mm] | 56.0 |
| Nominal voltage [V] | 24.0 |
| Nominal current [A] | 0.64 |
| Max. current [A] | 2.0 |
| Controller electronics | integrated |
| Communication interface | digital I/O |
| Number of digital inputs | 2.0 |
| Rated current logic [A] | 0.04 |
| Moment Mx max. [Nm] | 9.0 |
| Moment My max. [Nm] | 16.0 |
| Moment Mz max. [Nm] | 16.0 |
| Force Fy max. [N] | 1140.0 |
| Force Fz max. [N] | 1140.0 |
| Force -Fz max. [N] | 1140.0 |
Dimensions and maximum loads
Travel time, horizontal
Dimensions and maximum loads
The indicated forces and moments are maximum values for individual loading. If several forces and/or moments are applied at the same time, the maximum permitted individual values will be lower.
Travel time, horizontal
- X-axis:
- speed level
- Y-axis:
- stroke time
General notes about the series
Stroke
is the maximum nominal stroke of the unit. It can be reduced on both sides by end stops.
Repeat accuracy
is defined as a distribution of the end positions for 100 consecutive cycles.
Travel times
are pure movement times of the slide. PLC reaction times are not included and have to be considered when the cycle times are determined.
Payload
is the weight of the total weight which is attached to the cantilever arm. Please consider that service life will shorten if the maximum payload is exceeded. SCHUNK cannot assume any warranty for this.
Layout or control calculation
Verifying the sizing of the selected unit is necessary, since otherwise overloading can result. Please contact us for assistance.
Ambient conditions
The modules are mainly designed for the use in clean ambient conditions. Please note that the life time of the modules can shorten if they are used in harsh ambient conditions, and that SCHUNK cannot assume liability in such cases. Please contact us for assistance.
Housing material
Aluminum alloy, coated
Guidance
Backlash-free, pre-loaded roller guides
Drive
Linear direct drive
Scope of delivery
Accessory kit with centering sleeves, safety information (product-specific instructions are available online)
Warranty
24 months
Service life characteristics
on request