MRU 14.2-E-4
소형 스위블 유닛
ID 357171
This product has been discontinued and is no longer available.
소형 스위블 유닛 MRU, 크기: 14, 공압, 회전 각도: 180 °, 말단 위치 조정 능력: 90 °, 말단 위치 감쇠: 엘라스토머
- 유체 피드 스루 수: 4
- 토크: 0.9 Nm
Technical details
| Product group | Miniature swivel unit |
|---|
*The diagrams are valid for basic units and for applications with a vertical swivel axis as well as for absolutely centric loads with a horizontal swivel axis and with an operating pressure of 6 bar. The swiveling times per throttling have to be observed, otherwise the life time may reduce. We will be happy to help you designing other applications. In addition, the SCHUNK Swiveling sizing assistant is available online.
Max. loads
Max. loads
Moments and forces may occur simultaneously. When using heavy attachments or ones with high mass moments of inertia, the speed must be restricted to ensure that the rotary movement occurs without any hitting or bouncing.
Housing material
Aluminum (extruded profile)
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Operating principle
Double piston rack and pinion principle
Scope of delivery
Flow control valves, centering bushings, O-rings for direct connection, fitting screws (SRU-plus 63 only), assembly and operating manual with manufacturer’s declaration
Warranty
24 months