arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
HWA-063-000-000 Abbildung ähnlich

HWA-063-000-000

Manuelles Wechselsystem

Ident.-Nr. 302764

Manual change system HWS, Size: 063, Manual change adapter, manual

  • No. of fluid feed-throughs: 4
  • Force Fz max.: 1000 N
  • Max. total payload: 20 kg
Recommended handling weight [kg] 20.0
Max. dynamic bending moment My* [Nm] 50.0
Max. dynamic torsional moment Mz* [Nm] 50.0
Repeat accuracy [mm] 0.01
Weight [kg] 0.2
Max. distance when locking [mm] 8.0
Number of pneumatic feed-throughs 4.0
Connection threads for fluid feed-through G1/8"
Pitch circle diameter [mm] 63.0
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 60.0
Moment Mx max. [Nm] 150.0
Moment My max. [Nm] 150.0
Moment Mz max. [Nm] 150.0
Force Fz max. [N] 1000.0
*This is the maximum sum of all dynamic loads (acceleration forces and torques, process forces or moments, emergency stop situations, etc.) which are permitted to act individually on the change system for ensuring proper function.

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.

Actuation
Manual via locking lever

Operating principle
by turning the locking lever, the head and adapter are locked and unlocked.

Media transmission
Optional via electrical modules and/or fluid modules. Pneumatic feed-through already integrated.

Housing
The housing consists of high-strength, hard-coated aluminum alloy. The functional components are made of hardened steel.

Scope of delivery
without mounting screws

Warranty
24 months