arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TRIBOS SVL

TRIBOS SVL

Polygonal Extensions
The use of TRIBOS SVL extensions makes it possible to use standard cutting tools instead of expensive special tools. The extension with a run-out accuracy of < 0.003 mm and slim interfering contours can be used in combination with various SCHUNK toolholders. The TRIBOS SVL extensions complement each other in combination with our TENDO hydraulic expansion toolholders or the TRIBOS-R polygonal toolholders. Available in two versions: coolant-proof up to 120 bar or with peripheral cooling.

Advantages – Your benefits

  • Optimized interfering contour
    Ideal for bores on low-lying areas, such as in fixture construction
  • Versatile in use
    Suitable for TENDO, TRIBOS-R, TRIBOS-S, SINO-R, CELSIO and ER collet chuck mountings
  • Permanent run-out and repeat accuracy < 0.003 mm
    Optimal surface results, high precision machining and safe processes due to a uniform cutting action and highest repeatability
  • Axial length adjustment
    Length adjustment in the range of 0.01 mm accuracy, with adjustment travel of 10 mm
  • TRIBOS-Mini SVL – For the smallest diameters starting at 0.3 mm
    Economical for filigree machining operations without special tools
  • All commercially available tool shank types can be clamped
    Form A: with smooth cylindrical shank, shank form A in accordance with DIN 1835 and DIN 6535 HA Form AB: with flat face and cylindrical shank with pulling face, shank form B in accordance with DIN 1835 and DIN 6535 HB Form B: with lateral pulling faces, shank form B in accordance with DIN 1835 Form E: with inclined clamping face, shank form E in accordance with DIN 1835 and DIN 6535 HE
  • Excellent vibration damping
    Micro-blowouts are prevented, optimal workpiece surfaces, machine spindle protection, increased tool service life resulting in a reduction of costs