WZS GZB-S Ø20 Ø5 BJ
Vložená pouzdra pro upínač frézovacího nástroje
ID 207587
WZS GZB-S Ø20 Ø5 BJ, Intermediate sleeves for tool grinding toolholders
- With bayonet locking
- Clamping diameter: 5 mm
- Length: 59 mm
Technické údaje
| Technology | Intermediate sleeves for tool grinding toolholders |
|---|---|
| Series | WZS GZB-S Bayonet |
| Toolholder interface | WZS GZB-S Ø 20 Bajonett |
| Clamping diameter D1 | 5 mm |
| D2 [mm] | 20.0 |
| D3 [mm] | 22.0 |
| L2 [mm] | 50.0 |
| L3 [mm] | 3.0 |
| L10 [mm] | 5.0 |
| Weight [kg] | 0.1 |
Version
With bayonet locking
Individual
Additional sizes and customized designs are available upon request