arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
BAV 0 Illustration similar

BAV 0

Jaw turning fixture

ID 119100

BAV 0, Jaw turning fixture Light version
  • Inner diameter I: 110 mm
  • Outer diameter A: 153 mm
Diamètre intérieur I [mm] 110.0
Diamètre extérieur A [mm] 153.0
Force de serrage max. [kN] 15.0
Position de réglage min. [mm] 150.0
Position de réglage max. [mm] 215.0
Position de réglage min. [mm] 50.0
Position de réglage max. [mm] 115.0
Poids [kg] 1.5