arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GWU-1 100-29.5 图片仅供参考

GWU-1 100-29.5

标准手动夹持系统的附件

ID 430024

标准手动夹持系统的附件

产品特性:
  • 工件支架 – 宽度 100 mm
  • 放置工件
  • 适用于: KSG 100, KSO 100
技术参数:
  • 宽度: 100 mm
  • 高度: 29.5 mm
  • 重量: 0.42 kg
Width [mm] 100.0
Height [mm] 29.5
Weight [kg] 0.42

Scope of delivery
1 set of workpiece supports