arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PVF 50-32 Illustration similar

PVF 50-32

Accessories for standard magnetic clamping technology

ID 422391

标准磁力夹持技术的附件

产品特性:
  • PVF 50 固定导磁块
  • 带通孔和 M8 螺钉。
  • 技术: 方形磁极
技术参数:
  • 尺寸: 50 x 50 x 32 mm
  • 极丝: M8
  • 对于磁极尺寸: 50 x 50 mm
Length [mm] 45.0
Width [mm] 45.0
Height [mm] 32.0
Ø D1 [mm] 15.0
Ø D2 [mm] 9.0

Scope of delivery
Pole extension, fastening screw