arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WTR-A 160

WTR-A 160

Quick-change jaws

ID 1479315

Standaard spanklemmen

Productkenmerken
  • Vormen voor bovenste klauwen
  • Snelwisselklauw
  • Geschikt voor: TANDEM BWA grootte van de spanner 160
Technische gegevens
  • Afmetingen: 75 x 77.8 x 41 mm
  • Materiaal: 16MnCr5
  • Gewicht: 2 kg
Width [mm] 77.8
Height [mm] 41.0
Material 16MnCr5
Suitable for 160
Weight [kg] 2.0

Scope of delivery
Quick-change jaws