VBB2-5 1x7P-2x7P 2CH
Accessories MAGNOS
ID 1601357
Standard connection box
Product features:
Product features:
- Connection box for the modular system KEH plus
- To install between control unit KEH plus and magnetic chuck
- To control up to two magnetic chucks
- Plug-and-play system for easy installation
- Dimensions: 253 x 217 x 93 mm
- Control unit connection: 1 x 7-PIN CIR 24 male
- Magnetic chuck connection: 2 x 7-PIN CIR 24 female
- Number of channels: 2
- Cable length: 5 m
- Weight: 7.5 kg
Información técnica
| Anzahl Kanäle | 2.0 |
|---|---|
| Kabellänge [m] | 5.0 |
| Gewicht [kg] | 7.5 |
Lieferumfang
Verbindungsbox, Kabel, Stecker, Betriebsanleitung