arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
VBB2-5 1x7P-3x4P 1CH Illustration similar

VBB2-5 1x7P-3x4P 1CH

Accessories MAGNOS

ID 1601355

Standard connection box

Product features:
  • Connection box for the modular system KEH plus
  • To install between control unit KEH plus and magnetic chuck
  • To control up to three magnetic chucks
  • Plug-and-play system for easy installation
Technical data:
  • Dimensions: 253 x 217 x 93 mm
  • Control unit connection: 1 x 7-PIN CIR 24 male
  • Magnetic chuck connection: 3 x 4-PIN CIR 22 female
  • Number of channels: 1
  • Cable length: 5 m
  • Weight: 9 kg
Number of channels 1.0
Cable length [m] 5.0
Weight [kg] 9.0

納品内容
接続ボックス、ケーブル、プラグ、取扱説明書