VBB2-5 1xIL-2x4P 1CH
Accessories MAGNOS
ID 1601411
Standard connection box
Product features:
Product features:
- Connection box for the modular system KEH plus
- To install between control unit KEH plus and magnetic chuck
- To control up to two magnetic chucks
- Plug-and-play system for easy installation
- Dimensions: 253 x 217 x 93 mm
- Control unit connection: 1 x ILME male
- Magnetic chuck connection: 2 x 4-PIN CIR 22 female
- Number of channels: 7
- Cable length: 5 m
- Weight: 7 kg
Technical details
| Anzahl Kanäle | 7.0 |
|---|---|
| Kabellänge [m] | 5.0 |
| Gewicht [kg] | 7.0 |
Scope of delivery
Connection box, cable, plug, operating manual