arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBVS-N-R 40-25-41

GBVS-N-R 40-25-41

Pull-down jaw

ID 490750

클램핑 인서트, 표준형

제품 특징:
  • 풀다운 죠, 톱니형
  • 인터페이스 1: W-SEI
  • 적합한 대상: 조정가능한 죠 KSM2
기술 데이터:
  • 치수: 40 x 41 x 25 mm
  • 중량: 0.11 kg
Width [mm] 40.0
Depth [mm] 41.0
Height [mm] 25.0
Bundle piece
Weight [kg] 0.11