KM-WB 44
Angled soft top jaws, made of steel
ID 132101
KM-WB 44, Angled soft top jaws, made of steel
Product features:
Product features:
- Serration: 1.5 mm x 60°
- Groove width: 8 mm
- Delivery unit: 1 set = 3 pieces
- Discover other matching top jaws in different dimensions! Click "Tools" and use our chuck jaw quickfinder.
- Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Technical details
| Grupo de productos | Mordazas blandas superiores anguladas, fabricadas en acero |
|---|---|
| Dentado | 1.5 mm x 60° |
| Ancho de la ranura N [mm] | 8.0 |
| Anchura B [mm] | 20.0 |
| altura H [mm] | 40.0 |
| Longitud L [mm] | 48.0 |
| Espacio entre barrenos a [mm] | 25.0 |
| Espacio entre barrenos b [mm] | 15.0 |
| Tornillos | M6 |
| Material | Acero 16 MnCr 5, puede ser endurecido |
| m/ajuste [kg] | 0.7 |