arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KM-WB 54 Illustration similar

KM-WB 54

Angled soft top jaws, made of steel

ID 132111

Low stock
KM-WB 54, Angled soft top jaws, made of steel

Product features:
  • Serration: 1.5 mm x 60°
  • Groove width: 10 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Discover other matching top jaws in different dimensions! Click "Tools" and use our chuck jaw quickfinder.
  • Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Product group Angled soft top jaws, made of steel
Serration 1.5 mm x 60°
Slot width N [mm] 10.0
Width B [mm] 25.0
Height H [mm] 32.0
Length L [mm] 57.0
Hole spacing a [mm] 29.0
Hole spacing b [mm] 18.0
Screws M8
Material Steel 16MnCr5 suitable for case hardening
m/set [kg] 0.8