arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SFA 200-C4 Illustration similar

SFA 200-C4

Straight soft top jaws, made of steel

ID 154130

SFA 200-C4, Straight soft top jaws, made of steel

Product features:
  • Serration: Tongue and groove
  • Groove width: 10 mm
  • Width of path: 20 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Discover other matching top jaws in different dimensions! Click "Tools" and use our chuck jaw quickfinder.
  • Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Product group Straight soft top jaws, made of steel
Serration Tongue and groove
Slot width N [mm] 10.0
Tab width S [mm] 20.0
Width B [mm] 40.0
Height H [mm] 60.0
Height H2 [mm] 56.0
Length L [mm] 85.0
Hole spacing a [mm] 32.0
Hole spacing b [mm] 40.0
Screws M8
Material Steel 16MnCr5 suitable for case hardening
m/set [kg] 4.0