SLH 20-0130
pillar assembly system hollow pillar
ID 313623
pillar assembly system hollow pillar SLH, Size: 20
- Length: 130 mm
Technical details
Material | Steel |
---|---|
Length [mm] | 130 |
pillar diameter [mm] | 20 |
ID 313623
Material | Steel |
---|---|
Length [mm] | 130 |
pillar diameter [mm] | 20 |