FTS
Kraft-Momenten-Sensor
For high-precision measurement in the degrees of freedom Fxyz and Mxyz
FTS force/torque sensor
Precise. Compact. High resolution.
High-precision 6-axis sensor for detailed force and torque measurements, ideal for demanding process monitoring.
The 6-axis FTS force/torque sensor detects process forces and torques with a high resolution and precision. This allows quality controls, process monitoring or demanding assembly and machining processes to be repliably implemented. With protection class IP67, nine sizes and an interface box with interfaces for EtherNet/IP, EtherCAT and PROFINET, the FTS can be used flexibly and is easy to integrate into existing systems. This expertise is based on over 20 years of experience in clamping technology.
FTS in use
Advantages – Your benefits
- Maximum precision
The strain gauges of the 6-axis force/torque sensor record the mechanical deformation of the sensor body and convert this into high-precision signals in all six degrees of freedom (Fx, Fy, Fz, Mx, My, Mz) - Reliable protection
Thanks to the IP67 protection class, suitable for use in demanding environments, - Seamless integration
The interface box with EtherNet/IP, EtherCAT and PROFINET interfaces enables simple and flexible connection to customer network topologies. - Intuitive commissioning
The SCHUNK Control Center simplifies commissioning by means of a user-friendly interface and creates synergies with other SCHUNK products - Visual condition monitoring
Integrated LEDs for power, communication, and sensor status facilitate status monitoring - Robust base body
The high rigidity ensures a high measurement accuracy as well as a long service life, even in dynamic applications.
Discover Robot PLUS
Components & expertise aligned with your vision
The new Robot PLUS portfolio offers future-proof end-of-arm solutions for your automation, from a single source.
Use the possibilities of robotics to optimize your production. Flexibility and efficiency are crucial in modern manufacturing. The Robot PLUS portfolio from SCHUNK is especially designed to improve your production process.