arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
Individual modules NSE plus

Individual modules NSE plus

Clamping Modules
Quick-change pallet system for general milling applications and heavy duty cutting made of stainless steel.

Advantages – Your benefits

  • SCHUNK modular system
    Innumerable combinations of standard clamping devices to suit all different types of machines
  • All pneumatic modules can be operated at a system pressure of 6 bar
    Additional pressure intensifiers are not required
  • Positioning via short taper
    Very easy joining process at a repeat accuracy of < 0.005 mm
  • Patented dual stroke system for highest pull-down forces
    Therefore extremely rigid clamping without vibrations
  • Form-fit, self-retained locking
    Full pull-down force is maintained even in the event of a pressure drop
  • The modules are corrosion-free and completely sealed
    Long life time and maximum process reliability
  • Turbo integrated by default
    Pull-down force increased up to 300% for optimal utilization of the machine's performance, hence high efficiency.
  • One consistent clamping pin size fits for all NSE plus modules
    No danger of confusion or incorrect operation
  • Integrated slide monitoring
    Can be used in automated applications
  • Welding certification with TüV (technical inspection association) certificate
    Functional earth can be directly grounded via the clamping module.

Options and special information

  • Positioning and clamping in one size operation – VERO-S gets to the heart of rationalization.
  • The set-up time killer ensures higher machine running times and a more rational production from batch size 1. Particularly in small batch quantities and a comprehensive range of workpieces, very significant cost advantages can be achieved with the VERO-S system. SCHUNK thus supports the trend towards greater production variability.