arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSP plus 100-BWM

KSP plus 100-BWM

Pneumatic clamping force blocks with jaw quick-change system

ID 405203

Pneumatic clamping force block in standard version

Discontinuation information:
  • End-of-sales date: 2023-12-31
  • Replaced by: 1479153
Product features:
  • Centric clamping
  • Standard stroke
  • Standard version
  • Jaw quick-change system
Technical data:
  • Dimensions: 100 x 100 x 78 mm
  • Max. clamping force: 18 kN
  • Stroke per jaw: 2 mm
  • Max. jaw height: 35 mm
  • Repeat accuracy: 0.01 mm
  • Repeat accuracy jaw change: 0.01 mm
  • Max. operating pressure: 9 bar
  • Weight: 4 kg
Corsa per griffa [mm] 2.0
Forza di serraggio [kN] 18.0
Pressione max. [bar] 9.0
Ripetibilità [mm] 0.01
Precisione di ripetibilità della morsa [mm] 0.01
Altezza max. ganasce [mm] 35.0
Peso [kg] 4.0

La fornitura comprende
Morsa automatica, viti di fissaggio per morsa automatica, tappo di copertura, viti calibrate, bussole e istruzioni per l'uso