ROTA THW vario 215-62 Z170-GBK
Collet or arbor solution
ID 800625
This product is being discontinued and will only be available for a limited period of time.
Power lathe chuck with standard jaw quick-change system
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-12-31
- 3-jaw wedge-bar chuck
- Prepared for expansion arbor or collet chuck
- Through-hole: 62 mm
- Spindle holder: ISO 702-4 Nr. 6 (Z170)
- Jaw interface: Straight serration
- Stroke per jaw: 7.4 mm
- Tooth pitch: 4.712 mm
- Piston stroke: 25 mm
- Max. clamping force: 82 kN
- Max. actuating force: 46 kN
- Max. rotational speed: 5400 1/min
- Weight: 29.5 kg
Technical details
| Spiltype | ISO 702-4 |
|---|---|
| Spilformaat | Nr. 6 (Z170) |
| Vertanding | Rechte vertanding |
| Max. draaisnelheid [1/min] | 5400.0 |
| Max. opspankracht [kN] | 82.0 |
| Max. bedieningskracht [kN] | 46.0 |
| Slag/klauw [mm] | 7.4 |
| Tandsteek [mm] | 4.712 |
| Zuigerslag (H) [mm] | 25.0 |
| Traagheidskoppel [kgm²] | 0.19 |
| Gewicht [kg] | 29.5 |
Klemkracht-RPM-diagram
Klemkracht-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHF 200
- red
-
SFA 200
- yellow
-
GST 201
- purple
-
UVB 200
- green
-
Vereiste minimale klemkracht Fspmin 33%