TRIBOS-R SRE 25
Reduction insert
ID 201978
TRIBOS-R SRE 25, Reduction insert
- For clamping diameter: Ø6
- Length L1: 35 mm
Technical details
| Für Spanndurchmesser | Ø6 |
|---|---|
| D2 [mm] | 25.0 |
| L1 [mm] | 35.0 |
| Gewicht [kg] | 0.735 |