TRIBOS-S SRE 10.3
Reduction insert
ID 201988
TRIBOS-S SRE 10.3, Reduction insert
- For clamping diameter: Ø1/4"
- Length L1: 35 mm
Technical details
| Für Spanndurchmesser | Ø1/4" |
|---|---|
| D2 [mm] | 10.3 |
| L1 [mm] | 35.0 |
| Gewicht [kg] | 0.5 |